1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

KU-2A Strainer

VEN VALVE STRAINER

KU-2A Strainer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Stainless steel construction ensures excellent corrosion resistance and durability.
· Since the structure is such that the net is removed from the upper part, it has a feature of no liquid overflows during disassembly.
Because KU-2A type can inspect the net with a single bolt, cleaning frequency is ideal for many places.

 
Part Number
KU2A-D-25A-100メッシュ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Diameter of Flange

฿ 100.00

VEN VALVE STRAINER 1 Piece(s) Quote 1B(25A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Oil Shape U Shaped Material SCS13
Supply Side, End Connection JIS 10K FF flange Supply Side, End Connection JIS 10K FF flange Maximum Applicable Pressure(MPa) 1
Mesh 100 Meshes Fluid temperature(℃) 80 or Less