(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· U-shaped strainer mainly used for liquids.
· The structure ejects the net from the upper part, so no liquid overflows during disassembling, and it is used as an automatic valve for liquids.
KU-1CN type is a rust-resistant nylon-coated product.
Applicable Fluid | Water / Air / Oil | Shape | U Shaped | Material | FC |
---|---|---|---|---|---|
Supply Side, End Connection | JIS 10K RF flange | Supply Side, End Connection | JIS 10K RF flange | Maximum Applicable Pressure(MPa) | 1 |
Fluid temperature(℃) | 90 or Less |
Please check the type/dimensions/specifications of the part KU1-G2-100A in the KU-1 Strainer series.
Part Number |
---|
KU1-G-125A-40メッシュ |
KU1-G-125A-80メッシュ |
KU1-G-150A-100メッシュ |
KU1-G2-125A |
KU1-G2-150A |
KU1-G2-200A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Supply Side, Nominal Diameter of Flange | Mesh |
---|---|---|---|---|---|---|
฿ 100.00 | 1 Piece(s) | Quote | 5B(125A) | 40 Meshes | ||
฿ 100.00 | 1 Piece(s) | Quote | 5B(125A) | 80 Meshes | ||
฿ 100.00 | 1 Piece(s) | Quote | 6B(150A) | 100 Meshes | ||
฿ 45,997.60 | 1 Piece(s) | 9 Day(s) | 5B(125A) | 60 Meshes | ||
฿ 65,106.21 | 1 Piece(s) | 9 Day(s) | 6B(150A) | 60 Meshes | ||
฿ 168,631.30 | 1 Piece(s) | 9 Day(s) | 8B(200A) | 60 Meshes |
How can we improve?
How can we improve?