(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· U-shaped strainer commonly used for liquids.
· Structured to keep the net separate from the upper part, it is distinguished by its lack of liquid overflows during disassembling and is used for the automatic valve for liquids.
KU-1CN type is a rust-resistant nylon-coated product.
Part Number |
---|
KU1CN-G-25A-40メッシュ |
KU1CN-G-25A-80メッシュ |
KU1CN-G-25A-100メッシュ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Nominal Diameter of Flange | Mesh |
---|---|---|---|---|---|---|---|
฿ 100.00 | VEN VALVE STRAINER | 1 Piece(s) | Quote | 1B(25A) | 40 Meshes | ||
฿ 100.00 | VEN VALVE STRAINER | 1 Piece(s) | Quote | 1B(25A) | 80 Meshes | ||
฿ 100.00 | VEN VALVE STRAINER | 1 Piece(s) | Quote | 1B(25A) | 100 Meshes |
Loading...
Applicable Fluid | Water | Shape | U Shaped | Material | FC |
---|---|---|---|---|---|
Supply Side, End Connection | JIS 10K RF flange | Supply Side, End Connection | JIS 10K RF flange | Maximum Applicable Pressure(MPa) | 1 |
Fluid temperature(℃) | 5~60 |
How can we improve?
How can we improve?