1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Strainer, KT-5F, 5FW Type (KT5FW-D-15A)

VEN VALVE STRAINER

Strainer, KT-5F, 5FW Type (KT5FW-D-15A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
• Revolutionary new straight type strainer.
• Resolves issues encountered in conventional strainers such as maintenance, workability and pressure-loss
• Stainless steel construction ensures excellent corrosion resistance and durability.
• Compact and small bore strainer is ideal for integration into various devices.
• A simplified unique structure the enables net removal has been adopted.

 
Part Number
KT5FW-D-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Fluid Supply Side, Nominal Diameter of Flange Fluid temperature
(℃)

฿ 100.00

VEN VALVE STRAINER 1 Piece(s) Quote Water / Air1/2B(15A)90 or Less

Loading...

  1. 1

Basic Information

Shape T Shaped Material SCS13 Supply Side, End Connection JIS 10K FF flange
Supply Side, End Connection JIS 10K FF flange Maximum Applicable Pressure(MPa) 1 Mesh 60 Meshes