(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless steel flange type Y-shaped strainer used for general construction and factory equipment.
Part Number |
---|
KY8-D-50A-40メッシュ |
KY8-D-50A-80メッシュ |
KY8-D-50A-100メッシュ |
KY8-D-100A-100メッシュ |
KY8-D-125A-100メッシュ |
KY8-D-150A-100メッシュ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Nominal Diameter of Flange | Mesh |
---|---|---|---|---|---|---|---|
฿ 100.00 | VEN VALVE STRAINER | 1 Piece(s) | Quote | 2B(50A) | 40 Meshes | ||
฿ 100.00 | VEN VALVE STRAINER | 1 Piece(s) | Quote | 2B(50A) | 80 Meshes | ||
฿ 100.00 | VEN VALVE STRAINER | 1 Piece(s) | Quote | 2B(50A) | 100 Meshes | ||
฿ 100.00 | VEN VALVE STRAINER | 1 Piece(s) | Quote | 4B(100A) | 100 Meshes | ||
฿ 100.00 | VEN VALVE STRAINER | 1 Piece(s) | Quote | 5B(125A) | 100 Meshes | ||
฿ 100.00 | VEN VALVE STRAINER | 1 Piece(s) | Quote | 6B(150A) | 100 Meshes |
Loading...
Applicable Fluid | Water / Air / Steam | Shape | Y Shaped | Material | SCS13 |
---|---|---|---|---|---|
Supply Side, End Connection | JIS 10K FF flange | Supply Side, End Connection | JIS 10K FF flange | Maximum Applicable Pressure(MPa) | 1 |
Fluid temperature(℃) | 200 or Less |
How can we improve?
How can we improve?