1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

4N Type Strainer, KY-4 (KY4N-J1-15A)

VEN VALVE STRAINER

4N Type Strainer, KY-4 (KY4N-J1-15A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Cast iron and bronze screw-in Y-strainer.
· Strainer used for automatic valve line with compact and large filtration area.

 
Part Number
KY4N-J1-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Supply Side, Nominal Diameter of Screw Thread Control Side, Nominal Diameter of Thread Mesh Fluid temperature
(℃)

฿ 1,669.72

VEN VALVE STRAINER 1 Piece(s) 10 Day(s) CAC4061/2B(15A)1/2B(15A)40 Meshes220 or Less

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Steam Shape Y Shaped Supply Side, End Connection JIS Rc Thread
Supply Side, End Connection JIS Rc Thread Maximum Applicable Pressure(MPa) 1

Please check the type/dimensions/specifications of the part KY4N-J1-15A in the 4N Type Strainer, KY-4 series.

Products with similar specification

Part Number
KY4-G2-20A
KY4-G2-25A
KY4-G2-32A
KY4N-J1-20A
KY4N-J1-25A
KY4N-J1-32A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterial Supply Side, Nominal Diameter of Screw Thread Control Side, Nominal Diameter of Thread Mesh Fluid temperature
(℃)

฿ 848.08

1 Piece(s) 7 Day(s) [Cast Iron] FC3/4B(20A)3/4B(20A)60 Meshes184 or Less

฿ 1,174.62

1 Piece(s) 7 Day(s) [Cast Iron] FC1B(25A)1B(25A)60 Meshes184 or Less

฿ 1,566.47

1 Piece(s) 7 Day(s) [Cast Iron] FC1 1/4B(32A)1 1/4B(32A)60 Meshes184 or Less

฿ 1,805.93

1 Piece(s) 9 Day(s) CAC4063/4B(20A)3/4B(20A)40 Meshes220 or Less

฿ 2,265.51

1 Piece(s) 5 Day(s) CAC4061B(25A)1B(25A)40 Meshes220 or Less

฿ 3,233.03

1 Piece(s) 9 Day(s) CAC4061 1/4B(32A)1 1/4B(32A)40 Meshes220 or Less