1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

JU-1 Ball Joint

VEN EXPANSION JOINT

JU-1 Ball Joint
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,148.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· This ball joint absorbs complex displacements of pipelines such as expansion, contraction, transfer of axis, bending, and twisting due to temperature change, ground sinking and earthquake.
· Sturdy and durable, the ball joint is economical as it simplifies the piping work.

 
Part Number
JU1-M-40A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 23,148.85

VEN EXPANSION JOINT 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Fitting Type Ball joint Applicable Fluid Steam / Water / Gas / Oil / Air End Connection JIS Rc Thread
Connecting Part Material S25C Nominal Diameter 1 1/2B(40A) Maximum Applicable Pressure(MPa) 1
Fluid temperature(℃) 220 or Less

Please check the type/dimensions/specifications of the part JU1-M-40A in the JU-1 Ball Joint series.