1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AV-1C, Vent Valve (Mini Vent)

VEN CONTROL VALVE

AV-1C, Vent Valve (Mini Vent)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,323.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For drainage pipe equipment such as attic/piping shaft/ceilings

[Features]
· In drainage standpipes and drainage horizontal branch pipes, vent pipe opens when there is negative pressure and sucks in the air to equalize the pressure in the drainage pipe and protect the trap's sealing water.
· Valve is normally closed to prevent foul smell from leaking out.
· Shuts out pests.
· No need for maintenance. Durability equivalent to drainage facilities.
· Also mountable below the overflow edge and compatible with temperatures of -20 to 60°C.
· Provides architectural design freedom.

 
Part Number
AV1C-P-40A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,323.50

VEN CONTROL VALVE 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Intake Valve/Vent Valve Applicable Fluid Water Body Material ABS Resin
End Connection, Other Inlet Connection Types Plug Adhesion End Connection, Nominal Diameter of Inlet Piping Screw 1 1/2B(40A)

Please check the type/dimensions/specifications of the part AV1C-P-40A in the AV-1C, Vent Valve (Mini Vent) series.