AF-9 Series Air Vent Valve

Caution
Product Description
Air vent valve with built-in check valve such as pump suction side or sealed circuit
[Features]
· Air vent valve made of stainless steel with built-in strainer in the main body that boasts superior corrosion resistance and durability. The AF-10 type series has air intake and exhaust functions.
· AF-9 type series is an air vent valve with a built-in check valve and is structured to not intake here even when the inlet side is exposed to negative pressure. Hence, it is used when a function is required for only emitting and not in taking the air, such as in the pump suction inlet side and degassing system of sealed circuits.
· Easy design construction possible with the built-in strainer.
· Made of stainless steel for superior corrosion resistance and durability.
· The exhaust vents can be freely rotated 360° and are easy to work with.
· Equipped with manual shut-down control.
· Does not absorb air even when the pressure is negative, and therefore can be mounted into the pump suction inlet side.