1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AF-10 Series, Air Vent Valve (AF10-D-15A)

VEN CONTROL VALVE

AF-10 Series, Air Vent Valve (AF10-D-15A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A stainless steel air relief valve with excellent corrosion resistance and durability, with a strainer built-in to the main body, and with air intake and exhaust functions.

[Features]
· Easy design installation possible with the built-in strainer.
· Stainless steel with superior corrosion resistance and durability.
· The discharge port can be freely rotated 360°, so installation is simple.
· Equipped with a manual shut-down control.

 
Part Number
AF10-D-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFluid temperature
(℃)
End Connection, Nominal Diameter of Inlet Piping Screw End Connection, Other Outlet Connection Types Control Side, Plumbing Pipe Diameter
(φ)
Control Side, Connecting Tube Diameter
(φ)
Accessory

฿ 4,401.53

VEN CONTROL VALVE 1 Piece(s) 5 Day(s) 5~901/2B(15A)---No

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Exhaust valves / Suction and exhaust valves Applicable Fluid Water / Oil Maximum Applicable Pressure Classification(MPa) 0.11~1
Body Material SUS Connection Type Different Diameter Connection End Connection, Inlet Screw Connection Types JIS, R Thread
End Connection, Outlet Screw Connection Types JIS Rc Thread End Connection, Nominal Diameter of Outlet Piping Screw 3/8B(10A) Applicable Pressure Data(MPa) 1.0 or Less

Please check the type/dimensions/specifications of the part AF10-D-15A in the AF-10 Series, Air Vent Valve series.

Products with similar specification

Part Number
AF10-D-20A
AF10-D-25A
AF10-DT-15A
AF10-DT-20A
AF10-DT-25A
AF10-DU-15A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFluid temperature
(℃)
End Connection, Nominal Diameter of Inlet Piping Screw End Connection, Other Outlet Connection Types Control Side, Plumbing Pipe Diameter
(φ)
Control Side, Connecting Tube Diameter
(φ)
Accessory

฿ 4,401.53

1 Piece(s) 7 Day(s) 5~903/4B(20A)---No

฿ 4,756.82

1 Piece(s) 9 Day(s) 5~901B(25A)---No

฿ 4,918.48

1 Piece(s) 15 Day(s) 5~901/2B(15A)[Tube Connection] Tube Fittings (When connecting accessories)-6Tube Fittings Hose Clamp Vinyl Tube (500mm)

฿ 4,918.48

1 Piece(s) 15 Day(s) 5~903/4B(20A)[Tube Connection] Tube Fittings (When connecting accessories)-6Tube Fittings Hose Clamp Vinyl Tube (500mm)

฿ 4,918.48

1 Piece(s) 15 Day(s) 5~901B(25A)[Tube Connection] Tube Fittings (When connecting accessories)-6Tube Fittings Hose Clamp Vinyl Tube (500mm)

฿ 5,392.00

1 Piece(s) 15 Day(s) 5~901/2B(15A)Union Fittings (with Accessories)8-Union Fitting