(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Building equipment, housing and hot water boiler products with main bodies made from bronze and are complaint with government specifications
[Features]
· Small air vent valve to be used in a pipe, hot water boiler, fan coil, small/medium pressure tank, solar system, or others.
· Operates stably due to the BBC (bubble dispersion) method, so water entrainment discharge does not occur.
· The bronze made main body is compliant with government specifications.
· Besides having a female screw shape, the vent is also available with union fitting, and tube fittings.
· Compact and capable up to 1.0MPa.
▪ Equipped with manual shut-down mechanism.
Part Number |
---|
AF17N-FU-25A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | End Connection, Nominal Diameter of Inlet Piping Screw | End Connection, Other Outlet Connection Types | Control Side, Plumbing Pipe Diameter (φ) | Control Side, Connecting Tube Diameter (φ) | Accessory |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,176.31 | VEN CONTROL VALVE | 1 Piece(s) | 9 Day(s) | 1B(25A) | Union Fittings (with Accessories) | 8 | - | Union Fitting |
Loading...
Regulating Valve / Safety Valve Type | Exhaust valves / Suction and exhaust valves | Applicable Fluid | Water | Maximum Applicable Pressure Classification(MPa) | 1.01~2 |
---|---|---|---|---|---|
Fluid temperature(℃) | 5~100 | Body Material | CAC406 | End Connection, Inlet Screw Connection Types | JIS, R Thread |
End Connection, Outlet Screw Connection Types | JIS Rc Thread | End Connection, Nominal Diameter of Outlet Piping Screw | 1/4B(8A) | Applicable Pressure Data(MPa) | 1.0 or Less |
Please check the type/dimensions/specifications of the part AF17N-FU-25A in the AF-17N Air Vent Valve series.
Part Number |
---|
AF17N-FS-15A |
AF17N-FS-20A |
AF17N-FT-15A |
AF17N-FT-20A |
AF17N-FT-25A |
AF17N-FU-15A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | End Connection, Nominal Diameter of Inlet Piping Screw | End Connection, Other Outlet Connection Types | Control Side, Plumbing Pipe Diameter (φ) | Control Side, Connecting Tube Diameter (φ) | Accessory |
---|---|---|---|---|---|---|---|---|---|
฿ 3,706.29 | 1 Piece(s) | 7 Day(s) | 1/2B(15A) | - | - | - | No | ||
฿ 3,706.29 | 1 Piece(s) | 7 Day(s) | 3/4B(20A) | - | - | - | No | ||
฿ 4,127.93 | 1 Piece(s) | 9 Day(s) | 1/2B(15A) | [Tube Connection] Tube Fittings (When connecting accessories) | - | 6 (O.D. 8) | Tube Fittings Hose Clamp Vinyl Tube (500mm) | ||
฿ 3,873.53 | 1 Piece(s) | 7 Day(s) | 3/4B(20A) | [Tube Connection] Tube Fittings (When connecting accessories) | - | 6 (O.D. 8) | Tube Fittings Hose Clamp Vinyl Tube (500mm) | ||
฿ 4,127.93 | 1 Piece(s) | 9 Day(s) | 1B(25A) | [Tube Connection] Tube Fittings (When connecting accessories) | - | 6 (O.D. 8) | Tube Fittings Hose Clamp Vinyl Tube (500mm) | ||
฿ 4,176.31 | 1 Piece(s) | 9 Day(s) | 1/2B(15A) | Union Fittings (with Accessories) | 8 | - | Union Fitting |
How can we improve?
How can we improve?