1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BA-5 Type, Drain Separator

VEN DRAIN/STEAM TRAP

BA-5 Type, Drain Separator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,633.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Main/Branch pipes all equipment inlets, etc.

[Features]
· Separates water droplets and condensate (drainage) generated in the steam and air pipes.
· Improved dryness in the steam lines enables a stabilized heat supply and increases heating efficiency.
· Reduces steam hammering as caused by initial steam ventilation drainage build-up.
· More stable when the regulator valve is operating and reduces corrosion and wear.
· Reduces the generation of rust inside pipes by eliminating water droplets.

Part Number
BA5-M-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,633.00

VEN DRAIN/STEAM TRAP 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Drain Separator Applicable Fluid Steam / Air End Connection JIS Rc Thread
Nominal Diameter 3/4B(20A) Maximum Applicable Pressure(MPa) 2 Body Material FCD
Maximum Applicable Pressure Data (Steam)(MPa) 2.0 Maximum Applicable Pressure Data (Air)(MPa) 0.98 Fluid temperature(℃) 220 or Less

Please check the type/dimensions/specifications of the part BA5-M-20A in the BA-5 Type, Drain Separator series.