(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small capacity (MAX 2.0MPa) bucket type steam trap. Can be used for laundry machines, heating equipment, in the food industry, and for medical equipment.
[Features]
· Utilizes SSR-Shockless Self Return- mechanism.
· Reduced shock when the valve is closed. The valve self-closes independently of the buoyancy of the bucket, allowing it to be used with low pressures to high pressures.
· Features a compact body for easy installation in confined places.
· Features a built-in strainer. However, with the Ministry of Land, Infrastructure, Transport and Tourism specification, install an 80-mesh strainer to the trap primary side.
Part Number |
---|
AK5-MH-15A |
AK5-MH-20A |
AK5-MH-25A |
AK5-ML-20A |
AK5-ML-25A |
AK5-MM-15A |
AK5-MM-20A |
AK5-MM-25A |
AK5-MS-15A |
AK5-MS-20A |
AK5-MS-25A |
AK5-MV-15A |
AK5-MV-20A |
AK5-MV-25A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Diameter | Maximum Applicable Pressure (MPa) | Applicable Pressure (MPa) | Fluid temperature (℃) |
---|---|---|---|---|---|---|---|---|---|
฿ 6,038.85 | VEN DRAIN/STEAM TRAP | 1 Piece(s) | 9 Day(s) | 1/2B(15A) | 1 | 0.01~1.0 | 184 or Less | ||
฿ 7,057.42 | VEN DRAIN/STEAM TRAP | 1 Piece(s) | 9 Day(s) | 3/4B(20A) | 1 | 0.01~1.0 | 184 or Less | ||
฿ 7,304.88 | VEN DRAIN/STEAM TRAP | 1 Piece(s) | 9 Day(s) | 1B(25A) | 1 | 0.01~1.0 | 184 or Less | ||
฿ 7,057.42 | VEN DRAIN/STEAM TRAP | 1 Piece(s) | 9 Day(s) | 3/4B(20A) | 0.3 | 0.01~0.3 | 184 or Less | ||
฿ 7,304.88 | VEN DRAIN/STEAM TRAP | 1 Piece(s) | 9 Day(s) | 1B(25A) | 0.3 | 0.01~0.3 | 184 or Less | ||
฿ 6,893.30 | VEN DRAIN/STEAM TRAP | 1 Piece(s) | 9 Day(s) | 1/2B(15A) | 0.7 | 0.01~0.7 | 184 or Less | ||
฿ 7,057.42 | VEN DRAIN/STEAM TRAP | 1 Piece(s) | 9 Day(s) | 3/4B(20A) | 0.7 | 0.01~0.7 | 184 or Less | ||
฿ 7,304.88 | VEN DRAIN/STEAM TRAP | 1 Piece(s) | 9 Day(s) | 1B(25A) | 0.7 | 0.01~0.7 | 184 or Less | ||
฿ 6,893.30 | VEN DRAIN/STEAM TRAP | 1 Piece(s) | 9 Day(s) | 1/2B(15A) | 1.6 | 0.01~1.6 | 220 or Less | ||
฿ 5,834.29 | VEN DRAIN/STEAM TRAP | 1 Piece(s) | 18 Day(s) | 3/4B(20A) | 1.6 | 0.01~1.6 | 220 or Less | ||
฿ 6,049.53 | VEN DRAIN/STEAM TRAP | 1 Piece(s) | 10 Day(s) | 1B(25A) | 1.6 | 0.01~1.6 | 220 or Less | ||
฿ 6,893.30 | VEN DRAIN/STEAM TRAP | 1 Piece(s) | 9 Day(s) | 1/2B(15A) | 2 | 0.01~2.0 | 220 or Less | ||
฿ 7,057.42 | VEN DRAIN/STEAM TRAP | 1 Piece(s) | 9 Day(s) | 3/4B(20A) | 2 | 0.01~2.0 | 220 or Less | ||
฿ 7,304.88 | VEN DRAIN/STEAM TRAP | 1 Piece(s) | 9 Day(s) | 1B(25A) | 2 | 0.01~2.0 | 220 or Less |
Loading...
Type | Steam trap | Drain Trap / Steam Trap Method | Bucket Type | Applicable Fluid | Steam |
---|---|---|---|---|---|
End Connection | JIS Rc Thread | Body Material | FCD |
How can we improve?
How can we improve?