1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AK-1H Type Steam Trap (AK1H-GH-15A)

VEN DRAIN/STEAM TRAP

AK-1H Type Steam Trap (AK1H-GH-15A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· General-purpose drain trap for pipelines and headers etc. Each of the mechanisms are attached to the cover for easy maintenance.
· A simple internal valve structure for easy maintenance.
· Features a built-in strainer.
· However, for the Ministry of Land, Infrastructure, Transport and Tourism specification, install an 80-mesh strainer to the trap inlet.

Part Number
AK1H-GH-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter Maximum Applicable Pressure
(MPa)
Applicable Pressure
(MPa)

฿ 3,873.53

VEN DRAIN/STEAM TRAP 1 Piece(s) 7 Day(s) 1/2B(15A)10.035~1.0

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Bucket Type Applicable Fluid Steam
End Connection JIS Rc Thread Body Material FC Fluid temperature(℃) 184 or Less

Please check the type/dimensions/specifications of the part AK1H-GH-15A in the AK-1H Type Steam Trap series.

Products with similar specification

Part Number
AK1H-GH-20A
AK1H-GH-25A
AK1H-GL-15A
AK1H-GL-20A
AK1H-GL-25A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Diameter Maximum Applicable Pressure
(MPa)
Applicable Pressure
(MPa)

฿ 4,399.62

1 Piece(s) 7 Day(s) 3/4B(20A)10.035~1.0

฿ 7,682.42

1 Piece(s) 7 Day(s) 1B(25A)10.035~1.0

฿ 4,852.65

1 Piece(s) 5 Day(s) 1/2B(15A)0.70.035~0.7

฿ 8,680.00

1 Piece(s) 20 Day(s) 3/4B(20A)0.70.035~0.7

฿ 7,471.55

1 Piece(s) 5 Day(s) 1B(25A)0.70.035~0.7