1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ATB-5 Type Steam Trap with Bypass (Triple Function)

ATB-5 Type Steam Trap with Bypass (Triple Function)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,059.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An integrated compact structure incorporating three functions. In addition to functioning as a thermostatic type trap, it can also be used as a bypass circuit, and a stop valve.
Effective for better utilization of space and for reducing equipment costs.

[Features]
· Boasts a large discharge capacity and so can be used for everything from pipe ends to large-type equipment.
· Operates at a temperature 10°C below saturation temperature, helping save on energy by ensuring no discharge of live steam and no valve body blanking.
Note: Types with nominal diameters of 32 to 50 operate at a temperature 15°C lower.
· For types with a nominal diameter of 32 to 50, the adoption of a movable valve body provides excellent sealing performance and durability.
· The test valve can be directly mounted to the trap.

Part Number
ATB5-G-15A
ATB5-G-20A
ATB5-G-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter

฿ 11,059.43

VEN DRAIN/STEAM TRAP 1 Piece(s) 7 Day(s) 1/2B(15A)

฿ 11,059.43

VEN DRAIN/STEAM TRAP 1 Piece(s) 5 Day(s) 3/4B(20A)

฿ 14,442.59

VEN DRAIN/STEAM TRAP 1 Piece(s) 7 Day(s) 1B(25A)

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Thermowax Expressions Applicable Fluid Steam
End Connection JIS Rc Thread Maximum Applicable Pressure(MPa) 1 Body Material FC
Fluid temperature(℃) 184 or Less