1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VD-1H Type Vacuum Adjustment Valve (VD1H-D1-50A)

VEN CONTROL VALVE

VD-1H Type Vacuum Adjustment Valve (VD1H-D1-50A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· When negative pressure falls to the set pressure or less, the valve opens and intakes ambient air, which prevents a vacuum in the pipes and equipment.
· When a steam pipe that uses a silencer is installed, it can prevent the intake of water when the steam is stopped.

 
Part Number
VD1H-D1-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material End Connection, Nominal Diameter of Inlet Piping Screw Set Pressure Range
(kPa)

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote [Stainless] SUS2B(50A)-0.5~-22

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Vacuum Control Valve Applicable Fluid Steam / Air Safety Valve Type Vacuum Control Valve
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 200 or Less Connection Type Connected to Only the Input Side
End Connection, Inlet Screw Connection Types JIS, R Thread Applicable Pressure Data(MPa) 1.0 or Less