1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JRG3400N Type Mixing Valve x Check Valve

VEN CONTROL VALVE

JRG3400N Type Mixing Valve x Check Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・Product in conformance with the Water Supply Act of Japan performance standards combining JRG mixing valve and CS-7N type check valve.
・Along with obtaining a stable supply of hot water, it secures safety on the water supply and outlet side.

 
Part Number
JRG3400N-942-32A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Temperature regulating valves Applicable Fluid Water Thermostatic Valve Model Mixing Valve
Maximum Applicable Pressure Classification(MPa) 1.01~2 Fluid temperature(℃) 80 or Less Body Material CAC
Connection Type Equal Dia. Connection End Connection, Inlet Screw Connection Types JIS Rc Thread End Connection, Nominal Diameter of Inlet Piping Screw 1 1/4B(32A)
End Connection, Outlet Screw Connection Types JIS Rc Thread End Connection, Nominal Diameter of Outlet Piping Screw 1 1/4B(32A) Applicable Pressure Data(MPa) 1.0 or Less
Adjusted Temperature Range 30~45℃