1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CS-3SSN, Check Valve (for Cold Water / Hot Water)

VEN PIPING CHECK VALVE

CS-3SSN, Check Valve (for Cold Water / Hot Water)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,273.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Spring-type for apartment buildings, houses, building facilities, etc. (low pressure loss, prevents water hammer)

[Features]
· For various water supply systems; prevents backflow using back pressure when the pressure of the supply water source decreases due to water supply cutoff, and for maintenance of a reliable and safe water supply.
· Spring style with a closing valve for back-flow prevention during a water outage; prevents water hammering, delivering excellent safety.
· Valve body includes a synthetic rubber disk.
· Usable with warm water up to 90°C.
· Water can be supplied with low pressure loss.
· Pipe end cores are used for connectors, as they are made of material that will not rust, thus preventing rust-colored water.
· The valve body employs a cartridge structure for easy maintenance.
· Noise is kept to 40 dB or below (at rated flow rate) while water is flowing, roughly the same level of noise produced by standard pipes.

 
Part Number
CS3SSN-F-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,273.79

VEN PIPING CHECK VALVE 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Spring Type Applicable Fluid Water Nominal Pressure No Standard
Material CAC406 End Connection Inlet Port JIS Rc End Connection Nominal Diameter of Inlet Port Thread 3/4B(20A)
End Connection Outlet Port JIS Rc End Connection Nominal Diameter of Outlet Port Thread 3/4B(20A) Maximum Applicable Pressure(MPa) 1
Fluid temperature(℃) 5~90

Please check the type/dimensions/specifications of the part CS3SSN-F-20A in the CS-3SSN, Check Valve (for Cold Water / Hot Water) series.