1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Constant Water Level Valve (FV Valve) Related Product, LB-2N, Pilot Ball Tap

VEN VALVE RELATED ITEM

Constant Water Level Valve (FV Valve) Related Product, LB-2N, Pilot Ball Tap
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,200.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Product complies with the performance standards of the Water Supply Act of Japan

[Features]
· Duplex type pilot ball tap comes standard with a constant water level valve (FV valve, nominal diameter of 200 or less), is connected to the constant water level valve main body, and controls the water level in a water tank.

Part Number
LB2N-F2-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,200.56

VEN VALVE RELATED ITEM 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Valve Type Ball tap Main Body Shape Angle Body Material CAC
Applicable Fluid Water End Connection Inlet Port G End Connection Nominal Diameter of Inlet Port Thread 3/4B(20A)
Handle Shape Without handle Body Lining No

Please check the type/dimensions/specifications of the part LB2N-F2-20A in the Constant Water Level Valve (FV Valve) Related Product, LB-2N, Pilot Ball Tap series.