1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LP-8HN Level-Regulating Valve (for Water, for General Use with Adjustment Mechanisms) (LP8HN-F-20A)

VEN CONTROL VALVE

LP-8HN Level-Regulating Valve (for Water, for General Use with Adjustment Mechanisms) (LP8HN-F-20A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Standard constant water level valve with adjusting mechanism.
· In order to prevent rust, threading can be bronze and embedded in the pipe end core.
· A flow-rate adjustment mechanism and a valve closing time adjustment needle are provided.
· Solution for rusty water: Screw-in = Bronze body + Pipe end core assembly is possible.
· Because a bypass flow path is used for the passage to the pilot piping, intermittent water supply effects due to surges are eliminated, providing a silent and steady water supply.
· Antifreeze FV jacket is provided.

 
Part Number
LP8HN-F-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material End Connection, Inlet Screw Connection Types End Connection, Inlet Flange Connection Types End Connection, Nominal Diameter of Inlet Piping Screw End Connection, Nominal Diameter of Inlet Piping Flange End Connection, Outlet Screw Connection Types End Connection, Outlet Flange Connection Types End Connection, Nominal Diameter of Outlet Piping Screw End Connection, Nominal Diameter of Outlet Piping Flange Applicable Pressure Data
(MPa)

฿ 12,037.44

VEN CONTROL VALVE 1 Piece(s) 9 Day(s) [Bronze] CAC406JIS Rc Thread-3/4B(20A)-JIS Rc Thread-3/4B(20A)-0.03~0.75

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Level Regulating Valve Applicable Fluid Water Maximum Applicable Pressure Classification(MPa) 0.11~1
Fluid temperature(℃) 5~60 Connection Type Equal Dia. Connection

Please check the type/dimensions/specifications of the part LP8HN-F-20A in the LP-8HN Level-Regulating Valve (for Water, for General Use with Adjustment Mechanisms) series.

Products with similar specification

Part Number
LP8HN-B-80A
LP8HN-F-25A
LP8HN-F-32A
LP8HN-F-40A
LP8HN-F-50A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBody Material End Connection, Inlet Screw Connection Types End Connection, Inlet Flange Connection Types End Connection, Nominal Diameter of Inlet Piping Screw End Connection, Nominal Diameter of Inlet Piping Flange End Connection, Outlet Screw Connection Types End Connection, Outlet Flange Connection Types End Connection, Nominal Diameter of Outlet Piping Screw End Connection, Nominal Diameter of Outlet Piping Flange Applicable Pressure Data
(MPa)

฿ 44,473.69

1 Piece(s) 9 Day(s) [Cast Iron] FC-[JIS 10K Flange] JIS 10K FF flange-3B(80A)-[JIS 10K Flange] JIS 10K FF flange-3B(80A)0.035~0.75

฿ 12,497.01

1 Piece(s) 9 Day(s) [Bronze] CAC406JIS Rc Thread-1B(25A)-JIS Rc Thread-1B(25A)-0.03~0.75

฿ 16,536.43

1 Piece(s) 9 Day(s) [Bronze] CAC406JIS Rc Thread-1 1/4B(32A)-JIS Rc Thread-1 1/4B(32A)-0.03~0.75

฿ 18,084.47

1 Piece(s) 9 Day(s) [Bronze] CAC406JIS Rc Thread-1 1/2B(40A)-JIS Rc Thread-1 1/2B(40A)-0.03~0.75

฿ 21,688.49

1 Piece(s) 10 Day(s) [Bronze] CAC406JIS Rc Thread-2B(50A)-JIS Rc Thread-2B(50A)-0.03~0.75