1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LP-8N Type, Water Level-Regulating Valve (for Water and General Use)

LP-8N Type, Water Level-Regulating Valve (for Water and General Use)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,223.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A water-level regulating valve for general water tanks that, apart from the insertion type structure of the bronze body and tube end core, has been simplified and made more compact by removing all adjusting mechanisms. Helps prevent rusty water.

[Features]
• Countermeasure for rusty water: Threaded type - The bronze body + pipe end core can be inserted.
• A bypass flow path is used for the passage to the pilot piping, facilitating a quiet and stable water supply and ensuring that, even if the water supply from the ball tap is temporarily cut due to surges, water will still be available.
• Since the valve is simple and compact, handling is easy.
• Antifreezing FV jackets are provided.

 
Part Number
LP8N-B-65A
LP8N-B-80A
LP8N-B-100A
LP8N-F-25A
LP8N-F-32A
LP8N-F-40A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material End Connection, Inlet Screw Connection Types End Connection, Inlet Flange Connection Types End Connection, Nominal Diameter of Inlet Piping Screw End Connection, Nominal Diameter of Inlet Piping Flange End Connection, Outlet Screw Connection Types End Connection, Outlet Flange Connection Types End Connection, Nominal Diameter of Outlet Piping Screw End Connection, Nominal Diameter of Outlet Piping Flange Applicable Pressure Data
(MPa)

฿ 30,444.59

VEN CONTROL VALVE 1 Piece(s) 9 Day(s) [Cast Iron] FC-[JIS 10K Flange] JIS 10K FF flange-2 1/2B(65A)-[JIS 10K Flange] JIS 10K FF flange-2 1/2B(65A)0.035~0.75

฿ 36,249.73

VEN CONTROL VALVE 1 Piece(s) 9 Day(s) [Cast Iron] FC-[JIS 10K Flange] JIS 10K FF flange-3B(80A)-[JIS 10K Flange] JIS 10K FF flange-3B(80A)0.035~0.75

฿ 54,148.93

VEN CONTROL VALVE 1 Piece(s) 9 Day(s) [Cast Iron] FC-[JIS 10K Flange] JIS 10K FF flange-4B(100A)-[JIS 10K Flange] JIS 10K FF flange-4B(100A)0.035~0.75

฿ 10,223.33

VEN CONTROL VALVE 1 Piece(s) 9 Day(s) [Bronze] CAC406JIS Rc Thread-1B(25A)-JIS Rc Thread-1B(25A)-0.03~0.75

฿ 13,537.10

VEN CONTROL VALVE 1 Piece(s) 9 Day(s) [Bronze] CAC406JIS Rc Thread-1 1/4B(32A)-JIS Rc Thread-1 1/4B(32A)-0.03~0.75

฿ 14,746.51

VEN CONTROL VALVE 1 Piece(s) 9 Day(s) [Bronze] CAC406JIS Rc Thread-1 1/2B(40A)-JIS Rc Thread-1 1/2B(40A)-0.03~0.75

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Level Regulating Valve Applicable Fluid Water Maximum Applicable Pressure Classification(MPa) 0.11~1
Fluid temperature(℃) 5~60 Connection Type Equal Dia. Connection