1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MD-2P, Primary Pressure Regulating Valve (for Oil/Liquid) (Part Number)

MD-2P, Primary Pressure Regulating Valve (for Oil/Liquid)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

This is a primary pressure regulating valve that can be used as a hydraulic regulating valve. [Materials]Cast iron

 
Part Number
MD2P-BH-80A
MD2P-BL-20A
MD2P-BL-25A
MD2P-BM-65A
MD2P-BM-150A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Flange End Connection, Nominal Diameter of Outlet Piping Flange Set Pressure adjustable range
(MPa)

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote 3B(80A)3B(80A)0.5~0.7

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote 3/4B(20A)3/4B(20A)0.05~0.25

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote 1B(25A)1B(25A)0.05~0.25

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote 2 1/2B(65A)2 1/2B(65A)0.2~0.5

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote 6B(150A)6B(150A)0.2~0.5

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Primary Pressure Regulating Valve Applicable Fluid Water / Oil Primary/differential pressure control valve, anti-drop valve Linear Motion Type
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 5~80 Body Material FC
Connection Type Equal Dia. Connection End Connection, Inlet Flange Connection Types JIS 10K FF flange End Connection, Outlet Flange Connection Types JIS 10K FF flange