1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Primary Pressure Adjustment Valves for Water, Hot Water, Air and Chemicals, 37F Type, MD-35F

VEN CONTROL VALVE

Primary Pressure Adjustment Valves for Water, Hot Water, Air and Chemicals, 37F Type, MD-35F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Stainless steel with excellent durability for a variety of applications using chemical solutions, clean fluids, and gases.

[Features]
· High-capacity, high-precision pressure adjustment is possible due to minimal fluctuation in the adjusted pressure.
· Utilizes a pressure balancing mechanism. Therefore, fluctuations in outlet pressure do not affect the blowout pressure.
· The top section is structured so that it can be disassembled unidirectionally for maintenance.
· The installation position can be changed to any orientation.
· An inlet pressure gauge can be mounted directly onto the main body.

 
Part Number
MD35F-DM-65A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Flange End Connection, Nominal Diameter of Outlet Piping Flange Spring Case Material

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote 2 1/2B(65A)2 1/2B(65A)FC

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Primary Pressure Regulating Valve Applicable Fluid Water / Air / Oil / Gas / Chemical Primary/differential pressure control valve, anti-drop valve Linear Motion Type
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 5~90 Body Material SCS
Connection Type Equal Dia. Connection End Connection, Inlet Flange Connection Types JIS 10K FF flange End Connection, Outlet Flange Connection Types JIS 10K FF flange
Set Pressure adjustable range(MPa) 0.3~0.6