1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FD-2W and 2H, Differential Pressure Valve (for Water and Hot Water)

VEN CONTROL VALVE

FD-2W and 2H, Differential Pressure Valve (for Water and Hot Water)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Used as a pump relief valve in open circuit systems for air conditioning equipment or heating and cooling equipment used in high-rise buildings.

[Features]
· Used as a pump relief valve in closed circuits.
· An NBR disk is used in this valve.

 
Part Number
FD2H-BH-80A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Differential Pressure Control Valve Applicable Fluid Water Primary/differential pressure control valve, anti-drop valve Linear Motion Type
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 5~90 Body Material FC
Connection Type Equal Dia. Connection End Connection, Inlet Flange Connection Types JIS 10K RF flange End Connection, Nominal Diameter of Inlet Piping Flange 3B(80A)
End Connection, Outlet Flange Connection Types JIS 10K RF flange End Connection, Nominal Diameter of Outlet Piping Flange 3B(80A) Adjustable Range of Differential Pressure Setting(MPa) 0.3~0.7