1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Falling Water Preventing Valve, for Water, Hot Water, MD-20W, 20H Type

VEN CONTROL VALVE

Falling Water Preventing Valve, for Water, Hot Water, MD-20W, 20H Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· This ball valve is used for drainage in return pipes that are used in open circuit systems of air-conditioners and cooling/heating systems in skyscrapers.
· Pump stop: The valve closes immediately to prevent a drop in the water level in the return pipes.
· Pump start: No air pockets are generated — no noise or vibration is produced.
· Pump operating: A moderate pressure is maintained inside the pipe.

 
Part Number
MD20H-BH-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFluid temperature
(℃)
End Connection, Nominal Diameter of Inlet Piping Flange End Connection, Nominal Diameter of Outlet Piping Flange

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote 5~902B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Water falling prevention valve Applicable Fluid Water Primary/differential pressure control valve, anti-drop valve Linear Motion Type
Maximum Applicable Pressure Classification(MPa) 0.11~1 Body Material FC Connection Type Equal Dia. Connection
End Connection, Inlet Flange Connection Types JIS 10K RF flange End Connection, Outlet Flange Connection Types JIS 10K RF flange Set Pressure adjustable range(MPa) 0.3~0.7