1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WVM-02 Type Series Primary Pressure Adjustment Valve (for Water) (WVM02-LL-40A)

VEN CONTROL VALVE

WVM-02 Type Series Primary Pressure Adjustment Valve (for Water) (WVM02-LL-40A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Pilot-operated valve for pump relief, pressure tank piping and fire extinguishing equipment (high capacity)

[Features]
- A large-capacity pressure adjustment valve which maintains constant pressure on the primary side by releasing excessive pressure caused by circuit load fluctuations in the pipes of equipment such as air conditioning, sanitary facilities, and firefighting equipment.
- WVM-02T is certified by the Fire Equipment and Safety Center of Japan. It can be disassembled, adjusted, repaired and have its parts replaced for easy maintenance.
- Excess flow can be limited by the lift limitation mechanism.
- The needle valve opening allows for stable operation and fine-tuned adjustments as needed.

 
Part Number
WVM02-LL-40A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Applicable Pressure Classification
(MPa)
End Connection, Inlet Flange Connection Types End Connection, Nominal Diameter of Inlet Piping Flange End Connection, Outlet Flange Connection Types End Connection, Nominal Diameter of Outlet Piping Flange Set Pressure adjustable range
(MPa)
Primary Side Applicable Pressure
(MPa)
Application

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote 0.11~1[JIS 10K Flange] JIS 10K RF flange1 1/2B(40A)[JIS 10K Flange] JIS 10K RF flange1 1/2B(40A)0.05~0.351.0 or LessGeneral-purpose Product

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Primary Pressure Regulating Valve Applicable Fluid Water Primary/differential pressure control valve, anti-drop valve Pilot-operated
Fluid temperature(℃) 5~60 Body Material FCD Connection Type Equal Dia. Connection