1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MD-14 Type Series, Primary Pressure Regulating Valve (for Liquid/Air)

MD-14 Type Series, Primary Pressure Regulating Valve (for Liquid/Air)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Pump relief, pressure tanks, piping etc.

[Features]
· Used as a pump relief valve.
• Structure that takes Hunting vibration, etc. into account and provides stable operation.
• Can be used as a relief valve for pressure tanks, piping etc.
• Uses a piston type balance structure so changes in outlet pressure due to backpressure fluctuations are small.
• Unidirectional disassembly the top facilitates internal inspection, simplifying maintenance.
• MD-14CN features a rust-resistant nylon-coating.

 
Part Number
MD14CN-BH-80A
MD14W-BM-32A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Fluid End Connection, Nominal Diameter of Inlet Piping Flange End Connection, Nominal Diameter of Outlet Piping Flange Types

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote Water3B(80A)3B(80A)Nylon Coating

฿ 30,202.71

VEN CONTROL VALVE 1 Piece(s) 9 Day(s) Water / Air1 1/4B(32A)1 1/4B(32A)General-purpose Product

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Primary Pressure Regulating Valve Primary/differential pressure control valve, anti-drop valve Linear Motion Type Maximum Applicable Pressure Classification(MPa) 0.11~1
Fluid temperature(℃) 5~60 Body Material FC Connection Type Equal Dia. Connection
End Connection, Inlet Flange Connection Types JIS 10K RF flange End Connection, Outlet Flange Connection Types JIS 10K RF flange Set Pressure adjustable range(MPa) 0.3~0.7