1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RD-20F, 20FN Type Series Pressure Reducing Valve (for Water/Liquids, Air/Gas)

VEN CONTROL VALVE

RD-20F, 20FN Type Series Pressure Reducing Valve (for Water/Liquids, Air/Gas)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A small stainless-steel pressure reducing valve that can be used for both liquids and gases, especially in places where you do not want rust or where bronze cannot be used.

[Features]
- Stainless steel piping is also used for door-to-door water supply.
- Stainless steel and synthetic rubber are used for liquid-contacting parts and the spring case for corrosion resistance.
- The carefully-designed flow channel, square spring, etc. provides significant size and weight reduction.
- Mounting position can be changed to any orientation.
- Easy maintenance.
- Can be used for liquids and gas with a primary pressure of 2.0MPa.

 
Part Number
RD20F-DH-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water / Air Pressure Relief Valve Shape Linear Motion Type Diaphragm
Maximum Applicable Pressure Classification(MPa) 1.01~2 Body Material SCS Connection Type Equal Dia. Connection
End Connection, Inlet Flange Connection Types JIS 10K RF flange End Connection, Nominal Diameter of Inlet Piping Flange 3/4B(20A) End Connection, Outlet Flange Connection Types JIS 10K RF flange
End Connection, Nominal Diameter of Outlet Piping Flange 3/4B(20A) Primary Side Applicable Pressure(MPa) 2.0 or Less Adjusting Pressure Range in the Secondary Side(MPa) 0.25~0.5
Specifications General-purpose product, Flange