1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Reducing Valve for Water, Liquid, Air, Gas, RD-20, 20N Series, [Heisei] (RD20-DH-15A)

VEN CONTROL VALVE

Pressure Reducing Valve for Water, Liquid, Air, Gas, RD-20, 20N Series, [Heisei] (RD20-DH-15A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A stainless steel, small-size pressure reducing valve that can be used for both liquid and gas supply pipes—especially in rust-intolerant places where bronze cannot be used. In addition, it can be used for stainless steel piping in door-to-door water supply systems.
· Stainless steel and synthetic rubber are used for the liquid-contacting parts and spring casings for excellent corrosion resistance.
· The carefully designed flow channel, utilization of square spring, etc., provide a significant size and weight reduction.
· Freely adaptable installation positon.
· Easy to maintain.
· Can be used for liquid and gas, with a primary side pressure of 2.0 MPa.

 
Part Number
RD20-DH-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Screw End Connection, Nominal Diameter of Outlet Piping Screw Adjusting Pressure Range in the Secondary Side
(MPa)
Specifications

฿ 24,155.68

VEN CONTROL VALVE 1 Piece(s) 9 Day(s) 1/2B(15A)1/2B(15A)0.25~0.5General-purpose product, Screw-in

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water / Air Pressure Relief Valve Shape Linear Motion Type Diaphragm
Maximum Applicable Pressure Classification(MPa) 1.01~2 Body Material SCS Connection Type Equal Dia. Connection
End Connection, Inlet Screw Connection Types JIS Rc Thread End Connection, Outlet Screw Connection Types JIS Rc Thread Primary Side Applicable Pressure(MPa) 2.0 or Less

Please check the type/dimensions/specifications of the part RD20-DH-15A in the Pressure Reducing Valve for Water, Liquid, Air, Gas, RD-20, 20N Series, [Heisei] series.

Products with similar specification

Part Number
RD20-DH-20A
RD20-DH-25A
RD20-DL-15A
RD20-DL-20A
RD20-DL-25A
RD20-DM-15A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Screw End Connection, Nominal Diameter of Outlet Piping Screw Adjusting Pressure Range in the Secondary Side
(MPa)
Specifications

฿ 24,155.68

1 Piece(s) 9 Day(s) 3/4B(20A)3/4B(20A)0.25~0.5General-purpose product, Screw-in

฿ 24,155.68

1 Piece(s) 9 Day(s) 1B(25A)1B(25A)0.25~0.5General-purpose product, Screw-in

฿ 24,155.68

1 Piece(s) 9 Day(s) 1/2B(15A)1/2B(15A)0.02~0.12General-purpose product, Screw-in

฿ 24,155.68

1 Piece(s) 9 Day(s) 3/4B(20A)3/4B(20A)0.02~0.12General-purpose product, Screw-in

฿ 24,155.68

1 Piece(s) 9 Day(s) 1B(25A)1B(25A)0.02~0.12General-purpose product, Screw-in

฿ 24,155.68

1 Piece(s) 9 Day(s) 1/2B(15A)1/2B(15A)0.1~0.3General-purpose product, Screw-in