1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WVR-02 Series, Pressure Reducing Valve (for Water and Hot Water) (WVR02-LH-50A)

VEN CONTROL VALVE

WVR-02 Series, Pressure Reducing Valve (for Water and Hot Water) (WVR02-LH-50A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Pilot style general-purpose products (high-capacity) such as construction equipment, factory equipment, farmland irrigation, etc.

[Features]
· High capacity pressure reducing valve that can be used as a main pipe for air-conditioning, sanitation equipment, and farmland irrigation water lines.
· Because the pilot valve uses a pressure balance mechanism, secondary side pressure can be adjusted to a certain degree without being affected by fluctuations in primary side pressure.
· Products certified by the Fire Equipment and Safety Center of Japan such as WVR-02T, -05T, and RD-51T should be used for fire extinguishing equipment.
· Stable operation can be easily achieved via sensitivity adjustments performed according by opening the needle valve according to the system's operational state.
· Basic valve and pilot components can easily be disassembled so that it is easy to perform maintenance, including making adjustments and repairs, as well as replace parts.
· The excess flow can be limited via the lift limitation mechanism.

 
Part Number
WVR02-LH-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Flange End Connection, Nominal Diameter of Outlet Piping Flange Adjusting Pressure Range in the Secondary Side
(MPa)

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote 2B(50A)2B(50A)0.3~0.95

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Pilot-operated Diaphragm
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 5~60 Body Material FCD
Connection Type Equal Dia. Connection End Connection, Inlet Flange Connection Types JIS 10K RF flange End Connection, Outlet Flange Connection Types JIS 10K RF flange
Primary Side Applicable Pressure(MPa) 1.0 or Less Application General-purpose Product