1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RD-25SN, 50SN Series Pressure-Reducing Valve for Water Service (RD50SN-F-20A)

VEN CONTROL VALVE

RD-25SN, 50SN Series Pressure-Reducing Valve for Water Service (RD50SN-F-20A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A pressure reducing valve for supplying water to small boilers and electric water heaters. Can be freely mounted horizontally or vertically.

[Features]
- Chlorine water-resistant EPDM for improved durability (RD-50SN series).
- Low-noise type (RD-50SN series).
- Mounting position can be changed to any orientation (except with strainer cap upwards).

 
Part Number
RD50SN-F-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEnd‐to‐End Dimension
(mm)
Standard Pressure Setting on the Secondary Side
(kPa)

฿ 2,676.64

VEN CONTROL VALVE 1 Piece(s) 4 Day(s) 11580

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 5~55 Body Material CAC406
Connection Type Equal Dia. Connection End Connection, Inlet Screw Connection Types JIS Rc Thread End Connection, Nominal Diameter of Inlet Piping Screw 3/4B(20A)
End Connection, Outlet Screw Connection Types JIS Rc Thread End Connection, Nominal Diameter of Outlet Piping Screw 3/4B(20A) Primary Side Applicable Pressure(kPa) 750 or Less

Please check the type/dimensions/specifications of the part RD50SN-F-20A in the RD-25SN, 50SN Series Pressure-Reducing Valve for Water Service series.

Products with similar specification

Part Number
RD25SN-F-20A
RD50SHN-F-20A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipEnd‐to‐End Dimension
(mm)
Standard Pressure Setting on the Secondary Side
(kPa)

฿ 2,059.85

1 Piece(s) 7 Day(s) 9080

฿ 3,547.42

1 Piece(s) 9 Day(s) 115170