(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Capable of providing suitable flow via regulation to prevent excessive flow for various types of equipment and machinery such as water supply pipes for large receiving tanks, water sprayers, and showers.
*Consider performing installation in a location as far away as possible from areas that require quiet (hotel rooms, hospital rooms, housing, etc.)
[Features]
· Rich lineup of flow rate settings.
・ An internal constant flow cartridge can be replaced and maintained.
· The elasticity of the unique rubber component used enables control of a stable and constant flow.
Part Number |
---|
FD9N-F020-32A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | End Connection, Nominal Diameter of Inlet Piping Screw | End Connection, Nominal Diameter of Outlet Piping Screw | Range of Operating Pressure Difference (MPa) | Set flow rate (L/min) |
---|---|---|---|---|---|---|---|---|---|
฿ 8,070.59 | VEN CONTROL VALVE | 1 Piece(s) | 14 Day(s) | 1 1/4B(32A) | 1 1/4B(32A) | 0.1~0.7 | 20 |
Loading...
Regulating Valve / Safety Valve Type | Constant Flow Valve | Applicable Fluid | Water | Maximum Applicable Pressure Classification(MPa) | 0.11~1 |
---|---|---|---|---|---|
Fluid temperature(℃) | 5~40 | Body Material | CAC | Connection Type | Equal Dia. Connection |
End Connection, Inlet Screw Connection Types | JIS Rc Thread | End Connection, Outlet Screw Connection Types | JIS Rc Thread | Primary Side Applicable Pressure(MPa) | 1.0 or Less |
Please check the type/dimensions/specifications of the part FD9N-F020-32A in the FD-9N, Flow-Regulating Valve (for Excess Flow Control / Water Supply) series.
Part Number |
---|
FD9N-F020-25A |
FD9N-F030-25A |
FD9N-F030-32A |
FD9N-F038-25A |
FD9N-F038-32A |
FD9N-F040-40A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | End Connection, Nominal Diameter of Inlet Piping Screw | End Connection, Nominal Diameter of Outlet Piping Screw | Range of Operating Pressure Difference (MPa) | Set flow rate (L/min) |
---|---|---|---|---|---|---|---|---|
฿ 5,893.66 | 1 Piece(s) | 14 Day(s) | 1B(25A) | 1B(25A) | 0.1~0.7 | 20 | ||
฿ 5,893.66 | 1 Piece(s) | 14 Day(s) | 1B(25A) | 1B(25A) | 0.1~0.7 | 30 | ||
฿ 8,070.59 | 1 Piece(s) | 14 Day(s) | 1 1/4B(32A) | 1 1/4B(32A) | 0.1~0.7 | 30 | ||
฿ 5,893.66 | 1 Piece(s) | 14 Day(s) | 1B(25A) | 1B(25A) | 0.1~0.7 | 38 | ||
฿ 8,070.59 | 1 Piece(s) | 14 Day(s) | 1 1/4B(32A) | 1 1/4B(32A) | 0.1~0.7 | 38 | ||
฿ 10,223.33 | 1 Piece(s) | 14 Day(s) | 1 1/2B(40A) | 1 1/2B(40A) | 0.1~0.7 | 40 |
How can we improve?
How can we improve?