1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RD-47N Pressure-Reducing Valve for Door-to-Door Water Supply (for Cold/Hot Water), Benkei (Part Number)

RD-47N Pressure-Reducing Valve for Door-to-Door Water Supply (for Cold/Hot Water), Benkei
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,118.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Pressure reducing valve for hot and cold water supply used in apartment buildings, high-rise buildings, etc.

[Features]
· Water supply pressure reducing valve per room unit results in: 1) Reduces flow noise. 2) Eliminates water supply pressure variation difference with elevation difference. 3) No water splashes due to application of appropriate pressure. 4) During maintenance, impact of water outage does not affect wide area. 5. Stable mixing temperature resulting in improved habitability.
· Uses chlorine water-resistant EPDM.
· Sanitary design avoids pooling of liquids.
· Works reliably from low differential pressures to high differential pressure.
· Easy, simple new test gag method.
· Safe and secure construction is made possible due to intact pressure-reducing valves.
· You can conduct a hydraulic test even after construction while the pressure reducing valve is installed.
▪ Cassette type valve enables easy maintenance.
· With a structure without caulking or welding, all components are recyclable and can be segregated and disposed.

 
Part Number
RD47N-FHPL6-25A
RD47N-FLPL1-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdjusting Pressure Range in the Secondary Side
(MPa)
Setting Pressure in the Secondary Side
(MPa)

฿ 11,118.29

VEN CONTROL VALVE 1 Piece(s) 9 Day(s) 0.12~0.350.20

฿ 11,118.29

VEN CONTROL VALVE 1 Piece(s) 9 Day(s) 0.05~0.130.08

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 5~90 Body Material CAC406
Connection Type Equal Dia. Connection End Connection, Inlet Screw Connection Types JIS, R Thread End Connection, Nominal Diameter of Inlet Piping Screw 1B(25A)
End Connection, Outlet Screw Connection Types JIS, R Thread End Connection, Nominal Diameter of Outlet Piping Screw 1B(25A) Primary Side Applicable Pressure(MPa) 1.0 or Less
Connection Type (Inlet x Outlet) R Thread (Mail Union Fitting)