1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RD-43N, Pressure Reducing Valve for Door-to-Door (for Water / Hot Water), Benkei (RD43N-FHL3-15A)

VEN CONTROL VALVE

RD-43N, Pressure Reducing Valve for Door-to-Door (for Water / Hot Water), Benkei (RD43N-FHL3-15A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A pressure-reducing valve used in door-to-door water supply for small-capacity water supply and hot water supply to one room apartments, etc.
Use the types RD-44N, 47N, etc. for general housing complexes and larger capacity.
[Features]
· Uses EPDM which is resistant to chlorinated water.
· Hygienic design that prevents pooling of liquids.
· Reliable operations from low to high differential pressures.
· Reliable and secure construction is possible because these are non-disassembly type pressure-reducing valves.
· Hydraulic testing can be performed even after construction with the pressure-reducing valve installed.
· Utilizes a new and simple test gag system.

 
Part Number
RD43N-FHL3-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Screw End Connection, Nominal Diameter of Outlet Piping Screw Adjusting Pressure Range in the Secondary Side
(MPa)
Setting Pressure in the Secondary Side
(MPa)

฿ 3,482.79

VEN CONTROL VALVE 1 Piece(s) 5 Day(s) 1/2B(15A)1/2B(15A)0.20~0.300.25

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 5~90 Body Material CAC406
Connection Type Equal Dia. Connection End Connection, Inlet Screw Connection Types JIS Rc Thread End Connection, Outlet Screw Connection Types JIS Rc Thread
Primary Side Applicable Pressure(MPa) 1.0 or Less

Please check the type/dimensions/specifications of the part RD43N-FHL3-15A in the RD-43N, Pressure Reducing Valve for Door-to-Door (for Water / Hot Water), Benkei series.

Products with similar specification

Part Number
RD43N-FHL3-20A
RD43N-FHL4-15A
RD43N-FLL1-15A
RD43N-FLL1-20A
RD43N-FML2-15A
RD43N-FML2-20A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Screw End Connection, Nominal Diameter of Outlet Piping Screw Adjusting Pressure Range in the Secondary Side
(MPa)
Setting Pressure in the Secondary Side
(MPa)

฿ 3,837.67

1 Piece(s) 7 Day(s) 3/4B(20A)3/4B(20A)0.20~0.300.25

฿ 3,499.60

1 Piece(s) 9 Day(s) 1/2B(15A)1/2B(15A)0.20~0.300.26

฿ 3,566.65

1 Piece(s) 7 Day(s) 1/2B(15A)1/2B(15A)0.05~0.120.08

฿ 3,856.50

1 Piece(s) 5 Day(s) 3/4B(20A)3/4B(20A)0.05~0.120.08

฿ 4,213.49

1 Piece(s) 5 Day(s) 1/2B(15A)1/2B(15A)0.11~0.230.20

฿ 4,213.49

1 Piece(s) 45 Day(s) 3/4B(20A)3/4B(20A)0.11~0.230.20