1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RD-44N Pressure-Reducing Valve for Door-to-Door Water Supply (for Cold/Hot Water), Benkei (RD44N-FMPL2-20A)

VEN CONTROL VALVE

RD-44N Pressure-Reducing Valve for Door-to-Door Water Supply (for Cold/Hot Water), Benkei (RD44N-FMPL2-20A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Direct acting type general purpose product (low-noise type and pipe-end core support) suitable for housing complexes, hotels, and offices. RD-44N type valves are equipped with only the pressure reducing function, which is fundamental for the water supply pressure composite valve series, and enables increase in construction and test efficiency.

[Features]
· Water supply pressure reducing valve per room unit results in: 1) Reduces flow noise. 2) Installation of valve in each room unit eliminates water supply variation due to level differences. 3) No water splashes due to application of appropriate pressure. Reduces water hammering. 4) During maintenance, impact of water outage does not affect other areas. 5. Stable mixing temperature resulting in improved habitability.
· Uses chlorine water-resistant EPDM.
· Sanitary design avoids pooling of liquids.
· Works reliably from low differential pressures to high differential pressure.
· Safe and secure construction is made possible due to intact pressure-reducing valves.
· You can conduct a hydraulic test even after construction while the pressure reducing valve is installed.
· Easy, simple new test gag method.

 
Part Number
RD44N-FMPL2-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEnd Connection, Inlet Screw Connection Types End Connection, Outlet Screw Connection Types Adjusting Pressure Range in the Secondary Side
(MPa)
Connection Type (Inlet x Outlet) Setting Pressure in the Secondary Side
(MPa)

฿ 6,960.88

VEN CONTROL VALVE 1 Piece(s) 7 Day(s) JIS, R ThreadJIS, R Thread0.11~0.23R Thread (Mail Union Fitting)0.20

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 5~90 Body Material CAC406
Connection Type Equal Dia. Connection End Connection, Nominal Diameter of Inlet Piping Screw 3/4B(20A) End Connection, Nominal Diameter of Outlet Piping Screw 3/4B(20A)
Primary Side Applicable Pressure(MPa) 1.0 or Less

Please check the type/dimensions/specifications of the part RD44N-FMPL2-20A in the RD-44N Pressure-Reducing Valve for Door-to-Door Water Supply (for Cold/Hot Water), Benkei series.

Products with similar specification

Part Number
RD44N-FHL3-20A
RD44N-FHPL5-20A
RD44N-FLL1-20A
RD44N-FML2-20A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipEnd Connection, Inlet Screw Connection Types End Connection, Outlet Screw Connection Types Adjusting Pressure Range in the Secondary Side
(MPa)
Connection Type (Inlet x Outlet) Setting Pressure in the Secondary Side
(MPa)

฿ 3,886.05

1 Piece(s) 7 Day(s) [G (Union)] G1 Screw[G (Union)] G1 Screw0.20~0.30G1 Thread (without Union Fitting)0.25

฿ 4,554.30

1 Piece(s) 6 Day(s) JIS, R ThreadJIS, R Thread0.20~0.30R Thread (Mail Union Fitting)0.30

฿ 3,886.05

1 Piece(s) 9 Day(s) [G (Union)] G1 Screw[G (Union)] G1 Screw0.05~0.12G1 Thread (without Union Fitting)0.08

฿ 3,886.05

1 Piece(s) 7 Day(s) [G (Union)] G1 Screw[G (Union)] G1 Screw0.11~0.23G1 Thread (without Union Fitting)0.20