1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RD-31NW, 32NW Type, Pressure-Reducing Valve, Heisei (Part Number)

VEN CONTROL VALVE

RD-31NW, 32NW Type, Pressure-Reducing Valve, Heisei
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Employs a direct-acting chlorine water-resistant EPDM for construction equipment, factory equipment, etc.

[Features]
· This series uses chlorine water resistant EPDM as the disk/diaphragm material for the static RD-31N - 34FN pressure reducing valves.
· Controllability, reliability, and ease of use remain the same.
· Uses chlorine water resistant EPDM.
· Measures to prevent rusty water under static flow: bronze body + pipe-end core, to prevent rusty water.
· Water does not leak outside when the diaphragm is damaged.
· Built-in strainer (nominal diameter 50 or lower, equivalent to 40 mesh).

 
Part Number
RD31NW-FH-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 5~90 Body Material CAC406
Connection Type Equal Dia. Connection End Connection, Inlet Screw Connection Types JIS Rc Thread End Connection, Nominal Diameter of Inlet Piping Screw 2B(50A)
End Connection, Outlet Screw Connection Types JIS Rc Thread End Connection, Nominal Diameter of Outlet Piping Screw 2B(50A) Primary Side Applicable Pressure(MPa) 1.0 or Less
Adjusting Pressure Range in the Secondary Side(MPa) 0.3~0.7