1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Reducing Valve for Water, Hot Water, Air, RD-35F/36F Type, [Heisei]

VEN CONTROL VALVE

Pressure Reducing Valve for Water, Hot Water, Air, RD-35F/36F Type, [Heisei]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 66,484.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

· The [Heisei] series are pressure reducing valves for water made from bronze with stainless main parts. These valves combine corrosion resistance with controllability and reliability for compatibility in production plants, etc.

[Features]
· The SCS main body eliminates red water and it can also be used with stainless steel piping.
· A low-noise design.
· Smaller and lighter in weight by approx. 50% compared to conventional FC made parts.
· Water does not leak outside if the diaphragm is damaged.
· A pressure gauge can be installed directly onto the main body (secondary side only).

 
Part Number
RD35F-DH-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 66,484.87

VEN CONTROL VALVE 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water / Air / Gas Pressure Relief Valve Shape Linear Motion Type Diaphragm
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 5~90 Body Material SCS
Connection Type Equal Dia. Connection End Connection, Inlet Flange Connection Types JIS 10K FF flange End Connection, Nominal Diameter of Inlet Piping Flange 1B(25A)
End Connection, Outlet Flange Connection Types JIS 10K FF flange End Connection, Nominal Diameter of Outlet Piping Flange 1B(25A) Primary Side Applicable Pressure(MPa) 1.0 or Less
Adjusting Pressure Range in the Secondary Side(MPa) 0.3~0.7

Please check the type/dimensions/specifications of the part RD35F-DH-25A in the Pressure Reducing Valve for Water, Hot Water, Air, RD-35F/36F Type, [Heisei] series.