(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Direct acting type general-purpose products (made of bronze, medium capacity) such as construction equipment, factory equipment, etc.
[Features]
· Calm-flow rusty water countermeasures: Bronze body + Pipe-end core, to prevent rusty water.
· Low noise design.
· Smaller and more lightweight by 50% than FC made conventional parts.
▪ Water does not leak outside when diaphragm is damaged.
▪ Built-in strainer (Equivalent to 40 mesh with nominal diameter of 50 or less).
· Heisei serves as a bronze water pressure reducing valve meeting the needs of the times [trump card to prevent rusty water].
▪Already highly winning high praise, it combines technology of pressure reducing valves for water, with controllability, reliability, and user-friendliness, eliminating rust generation from the flow path including pipe joints in particular.
· [Heisei] is receiving increased reputation in active countermeasures for rusty water and is used for building facilities, house facilities, plant facilities, boiler water supply, etc.
Part Number |
---|
RD31FN-FH-40A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Fluid | Maximum Applicable Pressure Classification (MPa) | End Connection, Inlet Flange Connection Types | End Connection, Nominal Diameter of Inlet Piping Flange | End Connection, Outlet Flange Connection Types | End Connection, Nominal Diameter of Outlet Piping Flange | Primary Side Applicable Pressure (MPa) | Adjusting Pressure Range in the Secondary Side (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 34,072.80 | VEN CONTROL VALVE | 1 Piece(s) | 9 Day(s) | Water / Air / Gas | 0.11~1 | [JIS 10K Flange] JIS 10K FF flange | 1 1/2B(40A) | [JIS 10K Flange] JIS 10K FF flange | 1 1/2B(40A) | 1.0 or Less | 0.3~0.7 |
Loading...
Regulating Valve / Safety Valve Type | Pressure Reducing Valve | Pressure Relief Valve Shape | Linear Motion Type Diaphragm | Fluid temperature(℃) | 5~90 |
---|---|---|---|---|---|
Body Material | CAC406 | Connection Type | Equal Dia. Connection |
Please check the type/dimensions/specifications of the part RD31FN-FH-40A in the RD-31FN, 32FN Type, Pressure-Reducing Valve HEISEI series.
Part Number |
---|
RD31FN-FH-25A |
RD31FN-FH-32A |
RD31FN-FH-50A |
RD31FN-FL-25A |
RD31FN-FL-32A |
RD31FN-FL-40A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Fluid | Maximum Applicable Pressure Classification (MPa) | End Connection, Inlet Flange Connection Types | End Connection, Nominal Diameter of Inlet Piping Flange | End Connection, Outlet Flange Connection Types | End Connection, Nominal Diameter of Outlet Piping Flange | Primary Side Applicable Pressure (MPa) | Adjusting Pressure Range in the Secondary Side (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,123.21 | 1 Piece(s) | 9 Day(s) | Gas / Water / Air | 0.11~1 | [JIS 10K Flange] JIS 10K FF flange | 1B(25A) | [JIS 10K Flange] JIS 10K FF flange | 1B(25A) | 1.0 or Less | 0.3~0.7 | ||
฿ 32,379.64 | 1 Piece(s) | 9 Day(s) | Gas / Water / Air | 0.11~1 | [JIS 10K Flange] JIS 10K FF flange | 1 1/4B(32A) | [JIS 10K Flange] JIS 10K FF flange | 1 1/4B(32A) | 1.0 or Less | 0.3~0.7 | ||
฿ 41,329.24 | 1 Piece(s) | 9 Day(s) | Gas / Water / Air | 0.11~1 | [JIS 10K Flange] JIS 10K FF flange | 2B(50A) | [JIS 10K Flange] JIS 10K FF flange | 2B(50A) | 1.0 or Less | 0.3~0.7 | ||
฿ 22,631.83 | 1 Piece(s) | 7 Day(s) | Gas / Water / Air | 0.11~1 | [JIS 10K Flange] JIS 10K FF flange | 1B(25A) | [JIS 10K Flange] JIS 10K FF flange | 1B(25A) | 1.0 or Less | 0.05~0.35 | ||
฿ 29,162.62 | 1 Piece(s) | 7 Day(s) | Gas / Water / Air | 0.11~1 | [JIS 10K Flange] JIS 10K FF flange | 1 1/4B(32A) | [JIS 10K Flange] JIS 10K FF flange | 1 1/4B(32A) | 1.0 or Less | 0.05~0.35 | ||
฿ 30,686.47 | 1 Piece(s) | 7 Day(s) | Gas / Water / Air | 0.11~1 | [JIS 10K Flange] JIS 10K FF flange | 1 1/2B(40A) | [JIS 10K Flange] JIS 10K FF flange | 1 1/2B(40A) | 1.0 or Less | 0.05~0.35 |
How can we improve?
How can we improve?