(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Pilot type direct-acting, pressure-reducing valve that is used in non-controllable, small flow-rate locations. It has good pressure-control with excellent wide pressure range adjustment characteristics. The main parts are made from SUS (for steam).
· Note: These valves differ for use with stream, air, vapor, and liquid.
Part Number |
---|
RD3H-GH-15A |
RD3H-GH-20A |
RD3H-GH-25A |
RD3HA-BH-15A |
RD3HA-BH-20A |
RD3HA-BH-25A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Fluid | Fluid temperature (℃) | End Connection, Nominal Diameter of Inlet Piping Screw | End Connection, Nominal Diameter of Outlet Piping Screw |
---|---|---|---|---|---|---|---|---|---|
฿ 11,602.05 | VEN CONTROL VALVE | 1 Piece(s) | 9 Day(s) | Steam | 184 or Less | 1/2B(15A) | 1/2B(15A) | ||
฿ 11,602.05 | VEN CONTROL VALVE | 1 Piece(s) | 9 Day(s) | Steam | 184 or Less | 3/4B(20A) | 3/4B(20A) | ||
฿ 14,601.38 | VEN CONTROL VALVE | 1 Piece(s) | 10 Day(s) | Steam | 184 or Less | 1B(25A) | 1B(25A) | ||
฿ 10,521.15 | VEN CONTROL VALVE | 1 Piece(s) | 7 Day(s) | Water / Air | 5~80 | 1/2B(15A) | 1/2B(15A) | ||
฿ 10,521.15 | VEN CONTROL VALVE | 1 Piece(s) | 7 Day(s) | Water / Air | 5~80 | 3/4B(20A) | 3/4B(20A) | ||
฿ 13,706.42 | VEN CONTROL VALVE | 1 Piece(s) | 9 Day(s) | Water / Air | 5~80 | 1B(25A) | 1B(25A) |
Loading...
Regulating Valve / Safety Valve Type | Pressure Reducing Valve | Pressure Relief Valve Shape | Linear Motion Type Diaphragm | Maximum Applicable Pressure Classification(MPa) | 0.11~1 |
---|---|---|---|---|---|
Body Material | FC | Connection Type | Equal Dia. Connection | End Connection, Inlet Screw Connection Types | JIS Rc Thread |
End Connection, Outlet Screw Connection Types | JIS Rc Thread | Primary Side Applicable Pressure(MPa) | 1.0 or Less | Adjusting Pressure Range in the Secondary Side(MPa) | 0.04~0.5 |
How can we improve?
How can we improve?