1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RD-30 Type Pressure-Reducing Valve (for Vapor) (RD30-GH-20A)

VEN CONTROL VALVE

RD-30 Type Pressure-Reducing Valve (for Vapor) (RD30-GH-20A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Direct acting type general-purpose products (small and medium capacity) such as construction equipment, factory equipment, etc.

[Features]
▪ Performs stable operation from the small flow rates that cannot be controlled by pilot-operated products.
▪ Structure is little affected by dirt particles, and maintenance is easy.
▪ With use of special synthetic rubber diaphragms in multi-purpose direct-acting pressure reducing valve for pipeline and various steam equipment, it can support a wide range of applications.

 
Part Number
RD30-GH-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Screw End Connection, Nominal Diameter of Outlet Piping Screw Adjusting Pressure Range in the Secondary Side
(MPa)

฿ 15,472.15

VEN CONTROL VALVE 1 Piece(s) 9 Day(s) 3/4B(20A)3/4B(20A)0.15~0.4

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Steam Pressure Relief Valve Shape Linear Motion Type Diaphragm
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 184 Body Material FC
Connection Type Equal Dia. Connection End Connection, Inlet Screw Connection Types JIS Rc Thread End Connection, Outlet Screw Connection Types JIS Rc Thread
Primary Side Applicable Pressure(MPa) 1.0 or Less

Please check the type/dimensions/specifications of the part RD30-GH-20A in the RD-30 Type Pressure-Reducing Valve (for Vapor) series.

Products with similar specification

Part Number
RD30-GH-15A
RD30-GH-25A
RD30-GH-32A
RD30-GL-15A
RD30-GL-20A
RD30-GL-25A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Screw End Connection, Nominal Diameter of Outlet Piping Screw Adjusting Pressure Range in the Secondary Side
(MPa)

฿ 14,190.18

1 Piece(s) 9 Day(s) 1/2B(15A)1/2B(15A)0.15~0.4

฿ 17,141.13

1 Piece(s) 9 Day(s) 1B(25A)1B(25A)0.15~0.4

฿ 20,430.71

1 Piece(s) 9 Day(s) 1 1/4B(32A)1 1/4B(32A)0.15~0.4

฿ 14,190.18

1 Piece(s) 9 Day(s) 1/2B(15A)1/2B(15A)0.02~0.2

฿ 15,472.15

1 Piece(s) 9 Day(s) 3/4B(20A)3/4B(20A)0.02~0.2

฿ 17,141.13

1 Piece(s) 9 Day(s) 1B(25A)1B(25A)0.02~0.2