1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RD-41F Pressure-Reducing Valve (for Vapor), Mini Benten

VEN CONTROL VALVE

RD-41F Pressure-Reducing Valve (for Vapor), Mini Benten
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 47,618.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For food machinery, medical equipment, laundry equipment, and other steam-based machinery/equipment

[Features]
- A direct-acting pressure reducing valve, ideal for the precise control of steam pressure.
- Compact and lightweight; best for integrating into devices.
- Good for items that need to be free of rust, such as food/kitchen equipment, medical equipment, laundry machines, and air conditioners (humidifiers).
- Stainless steel body for higher-grade vapor lines.
- Helps guarantee the large (heat) flow rates necessary to start up equipment.
- Main body made of bronze or stainless steel; main parts are made of stainless steel for clean vapor.
- Secondary side pressure can be smoothly adjusted with the manual handle for the automatic lock mechanism.
- Uses SUS316L bellows, equipped in the strainer and is highly durable.

 
Part Number
RD41F-DL-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 47,618.14

VEN CONTROL VALVE 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Steam Pressure Relief Valve Shape Linear Motion Type Bellows
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 220 or Less Body Material SCS
Connection Type Equal Dia. Connection End Connection, Inlet Flange Connection Types JIS 10K RF flange End Connection, Nominal Diameter of Inlet Piping Flange 1/2B(15A)
End Connection, Outlet Flange Connection Types JIS 10K RF flange End Connection, Nominal Diameter of Outlet Piping Flange 1/2B(15A) Primary Side Applicable Pressure(MPa) 1.0 or Less
Adjusting Pressure Range in the Secondary Side(MPa) 0.02~0.25

Please check the type/dimensions/specifications of the part RD41F-DL-15A in the RD-41F Pressure-Reducing Valve (for Vapor), Mini Benten series.