(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pilot style general-purpose products (high-capacity) for factory facilities and by various types of equipment
[Features]
· A pilot-operated pressure reducing valve for air and gases which serves as a supporting model to the BENTEN RP-6.
· The adoption of the piston guide structure makes control stable.
· Can be used for a wide range of pressures and flow rates.
· Manual handle control with auto locking mechanism (nominal diameter 15 to 80) makes pressure adjustment easy.
· Compact design.
Regulating Valve / Safety Valve Type | Pressure Reducing Valve | Applicable Fluid | Air | Pressure Relief Valve Shape | Pilot-Operated Piston |
---|---|---|---|---|---|
Maximum Applicable Pressure Classification(MPa) | 0.11~1 | Fluid temperature(℃) | 5~80 | Body Material | FC |
Connection Type | Equal Dia. Connection | End Connection, Inlet Flange Connection Types | JIS 10K FF flange | End Connection, Nominal Diameter of Inlet Piping Flange | 3B(80A) |
End Connection, Outlet Flange Connection Types | JIS 10K FF flange | End Connection, Nominal Diameter of Outlet Piping Flange | 3B(80A) | Primary Side Applicable Pressure(MPa) | 1.0 or Less |
Adjusting Pressure Range in the Secondary Side(MPa) | 0.03~0.8 | Material of cylinder | CAC406 |
Please check the type/dimensions/specifications of the part RP6A-B-80A in the RP-6A, Pressure-Reducing Valve (for Air/Gas), Benten series.
How can we improve?
How can we improve?