(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
General-purpose pilot-operated products such as construction equipment and factory equipment (large capacity)
[Features]
· VENN-TEN is a pilot-operated pressure reducing valve used for building equipment, industrial steam lines, various production facilities, equipment industries, and other large-scale flow rate lines.
· This pressure reducing valve is designed with operability as the top priority in the design. It maintains stable performance under various conditions, and it is easy to install and use because it is small and weight reduction.
· The adoption of the piston guide structure and special seal ring allow for more stable control.
· Can be used for a wide range of pressures and flow rates.
· As for RP-6 type, it is easy to adjust the pressure by manual handle operation with the automatic lock mechanism (nominal diameter 15 to 80).
· Compact design.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | End Connection, Nominal Diameter of Inlet Piping Flange | End Connection, Nominal Diameter of Outlet Piping Flange | Material of cylinder |
---|---|---|---|---|---|---|---|---|
฿ 13,423.42 | VEN CONTROL VALVE | 1 Piece(s) | 7 Day(s) | 1/2B(15A) | 1/2B(15A) | CAC406 | ||
฿ 14,838.42 | VEN CONTROL VALVE | 1 Piece(s) | 7 Day(s) | 3/4B(20A) | 3/4B(20A) | CAC406 | ||
฿ 16,359.33 | VEN CONTROL VALVE | 1 Piece(s) | 5 Day(s) | 1B(25A) | 1B(25A) | CAC406 | ||
฿ 19,170.51 | VEN CONTROL VALVE | 1 Piece(s) | 7 Day(s) | 1 1/4B(32A) | 1 1/4B(32A) | CAC406 | ||
฿ 20,299.57 | VEN CONTROL VALVE | 1 Piece(s) | Same day | 1 1/2B(40A) | 1 1/2B(40A) | CAC406 | ||
฿ 22,196.44 | VEN CONTROL VALVE | 1 Piece(s) | 7 Day(s) | 2B(50A) | 2B(50A) | CAC406 | ||
฿ 33,081.09 | VEN CONTROL VALVE | 1 Piece(s) | 7 Day(s) | 2 1/2B(65A) | 2 1/2B(65A) | CAC406 | ||
฿ 35,911.10 | VEN CONTROL VALVE | 1 Piece(s) | 7 Day(s) | 3B(80A) | 3B(80A) | CAC406 | ||
฿ 66,473.53 | VEN CONTROL VALVE | 1 Piece(s) | 7 Day(s) | 4B(100A) | 4B(100A) | CAC406 | ||
฿ 106,395.24 | VEN CONTROL VALVE | 1 Piece(s) | 9 Day(s) | 5B(125A) | 5B(125A) | CAC406 | ||
฿ 151,385.12 | VEN CONTROL VALVE | 1 Piece(s) | 9 Day(s) | 6B(150A) | 6B(150A) | CAC406 | ||
฿ 250,556.35 | VEN CONTROL VALVE | 1 Piece(s) | 9 Day(s) | 8B(200A) | 8B(200A) | CAC406 | ||
฿ 20,309.77 | VEN CONTROL VALVE | 1 Piece(s) | 9 Day(s) | 1/2B(15A) | 1/2B(15A) | SUS | ||
฿ 18,299.74 | VEN CONTROL VALVE | 1 Piece(s) | 7 Day(s) | 3/4B(20A) | 3/4B(20A) | SUS | ||
฿ 20,922.29 | VEN CONTROL VALVE | 1 Piece(s) | 7 Day(s) | 1B(25A) | 1B(25A) | SUS | ||
฿ 29,171.81 | VEN CONTROL VALVE | 1 Piece(s) | 7 Day(s) | 1 1/4B(32A) | 1 1/4B(32A) | SUS | ||
฿ 26,768.00 | VEN CONTROL VALVE | 1 Piece(s) | 7 Day(s) | 1 1/2B(40A) | 1 1/2B(40A) | SUS | ||
฿ 36,584.39 | VEN CONTROL VALVE | 1 Piece(s) | 7 Day(s) | 2B(50A) | 2B(50A) | SUS | ||
฿ 49,069.43 | VEN CONTROL VALVE | 1 Piece(s) | 9 Day(s) | 2 1/2B(65A) | 2 1/2B(65A) | SUS | ||
฿ 61,889.13 | VEN CONTROL VALVE | 1 Piece(s) | 7 Day(s) | 3B(80A) | 3B(80A) | SUS | ||
฿ 92,124.26 | VEN CONTROL VALVE | 1 Piece(s) | 9 Day(s) | 4B(100A) | 4B(100A) | SUS | ||
฿ 215,967.36 | VEN CONTROL VALVE | 1 Piece(s) | 9 Day(s) | 6B(150A) | 6B(150A) | SUS | ||
฿ 401,248.25 | VEN CONTROL VALVE | 1 Piece(s) | 9 Day(s) | 8B(200A) | 8B(200A) | SUS |
Loading...
Regulating Valve / Safety Valve Type | Pressure Reducing Valve | Applicable Fluid | Steam | Pressure Relief Valve Shape | Pilot-Operated Piston |
---|---|---|---|---|---|
Maximum Applicable Pressure Classification(MPa) | 0.11~1 | Fluid temperature(℃) | 184 or Less | Body Material | FC |
Connection Type | Equal Dia. Connection | End Connection, Inlet Flange Connection Types | JIS 10K FF flange | End Connection, Outlet Flange Connection Types | JIS 10K FF flange |
Primary Side Applicable Pressure(MPa) | 1.0 or Less | Adjusting Pressure Range in the Secondary Side(MPa) | 0.03~0.8 |
How can we improve?
How can we improve?