1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STB Bushing 13070

INT BUSHING N

STB Bushing 13070
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,251.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Millimeter dimensions with no need to create shaft holes or key grooves.

 
Part Number
STB13070X65-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,251.97

INT BUSHING N 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Main Body Material FC200 Type Related Components Application Standard
Number of Bolt Hole n 3 Bolt Size Hex socket head cap screws (fully threaded) M14X40 Nominal 13070
O.D.(mm) 130 Shaft hole d maximum diameter(mm) 90 Standard Shaft Bore Diameter 65
Bushings Type Y Key Type New JIS key

Please check the type/dimensions/specifications of the part STB13070X65-N in the STB Bushing 13070 series.