1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STB Bushing 11055 (Part Number)

INT BUSHING F

STB Bushing 11055
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,291.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Millimeter dimensions with no need to create shaft holes or key grooves.

 
Part Number
STB11055X55-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,291.54

INT BUSHING F 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Main Body Material FC200 Type Related Components Application Standard
Number of Bolt Hole n 2 Bolt Size Hex socket set screw (be special for screw tips) M16X32 Nominal 11055
O.D.(mm) 110 Shaft hole d maximum diameter(mm) 75 Standard Shaft Bore Diameter 55
Bushings Type X Key Type Old JIS key

Please check the type/dimensions/specifications of the part STB11055X55-F in the STB Bushing 11055 series.