(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Millimeter dimensions with no need to create shaft holes or key grooves.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard Shaft Bore Diameter | Key Type |
---|---|---|---|---|---|---|---|---|
฿ 1,913.57 | INT BUSHING F | 1 Piece(s) | 7 Day(s) | 10 | 28 | Old JIS key | ||
฿ 2,003.94 | INT BUSHING N | 1 Piece(s) | 7 Day(s) | 10 | 28 | New JIS key | ||
฿ 1,913.57 | INT BUSHING F | 1 Piece(s) | 7 Day(s) | 10 | 30 | Old JIS key | ||
฿ 2,003.94 | INT BUSHING N | 1 Piece(s) | 7 Day(s) | 10 | 30 | New JIS key | ||
฿ 2,003.94 | INT BUSHING F | 1 Piece(s) | 7 Day(s) | 10 | 32 | Old JIS key | ||
฿ 2,003.94 | INT BUSHING N | 1 Piece(s) | 7 Day(s) | 10 | 32 | New JIS key | ||
฿ 1,913.57 | INT BUSHING F | 1 Piece(s) | 7 Day(s) | 10 | 35 | Old JIS key | ||
฿ 2,003.94 | INT BUSHING N | 1 Piece(s) | 7 Day(s) | 10 | 35 | New JIS key | ||
฿ 2,003.94 | INT BUSHING N | 1 Piece(s) | 7 Day(s) | 10 | 38 | New JIS key | ||
฿ 1,913.57 | INT BUSHING F | 1 Piece(s) | 7 Day(s) | 10 | 40 | Old JIS key | ||
฿ 2,003.94 | INT BUSHING N | 1 Piece(s) | 7 Day(s) | 10 | 40 | New JIS key | ||
฿ 2,003.94 | INT BUSHING F | 1 Piece(s) | 7 Day(s) | 10 | 42 | Old JIS key | ||
฿ 2,003.94 | INT BUSHING N | 1 Piece(s) | 18 Day(s) | 10 | 42 | New JIS key | ||
฿ 1,913.57 | INT BUSHING F | 1 Piece(s) | 7 Day(s) | 10 | 45 | Old JIS key | ||
฿ 2,003.94 | INT BUSHING N | 1 Piece(s) | 7 Day(s) | 10 | 45 | New JIS key | ||
฿ 1,913.57 | INT BUSHING F | 1 Piece(s) | 7 Day(s) | 10 | 48 | Old JIS key | ||
฿ 2,003.94 | INT BUSHING N | 1 Piece(s) | 7 Day(s) | 10 | 48 | New JIS key | ||
฿ 1,913.57 | INT BUSHING F | 1 Piece(s) | 7 Day(s) | 10 | 50 | Old JIS key | ||
฿ 2,003.94 | INT BUSHING N | 1 Piece(s) | 7 Day(s) | 10 | 50 | New JIS key | ||
฿ 1,913.57 | INT BUSHING F | 1 Piece(s) | 7 Day(s) | 10 | 55 | Old JIS key | ||
฿ 2,003.94 | INT BUSHING N | 1 Piece(s) | 7 Day(s) | 10 | 55 | New JIS key | ||
฿ 1,913.57 | INT BUSHING F | 1 Piece(s) | 7 Day(s) | 10 | 60 | Old JIS key | ||
฿ 2,003.94 | INT BUSHING N | 1 Piece(s) | 7 Day(s) | 10 | 60 | New JIS key |
Loading...
Main Body Material | FC200 | Type | Related Components | Application | Standard |
---|---|---|---|---|---|
Number of Bolt Hole n | 2 | Bolt Size | Hex socket set screw (be special for screw tips) M12X25 | Nominal | 8545 |
O.D.(mm) | 85 | Shaft hole d maximum diameter(mm) | 60 | Bushings Type | X |
How can we improve?
How can we improve?