(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Millimeter dimensions with no need to create shaft holes or key grooves.
Part Number |
---|
STB3622X12-F |
STB3622X12-N |
STB3622X14-F |
STB3622X14-N |
STB3622X15-F |
STB3622X15-N |
STB3622X16-F |
STB3622X16-N |
STB3622X18-F |
STB3622X18-N |
STB3622X19-F |
STB3622X19-N |
STB3622X20-F |
STB3622X20-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard Shaft Bore Diameter | Key Type |
---|---|---|---|---|---|---|---|---|
฿ 741.32 | INT BUSHING F | 1 Piece(s) | 7 Day(s) | 10 | 12 | Old JIS key | ||
฿ 781.66 | INT BUSHING N | 1 Piece(s) | 7 Day(s) | 10 | 12 | New JIS key | ||
฿ 741.32 | INT BUSHING F | 1 Piece(s) | 7 Day(s) | 10 | 14 | Old JIS key | ||
฿ 781.66 | INT BUSHING N | 1 Piece(s) | 7 Day(s) | 10 | 14 | New JIS key | ||
฿ 741.32 | INT BUSHING F | 1 Piece(s) | 6 Day(s) | 10 | 15 | Old JIS key | ||
฿ 781.66 | INT BUSHING N | 1 Piece(s) | 6 Day(s) | 10 | 15 | New JIS key | ||
฿ 741.32 | INT BUSHING F | 1 Piece(s) | 6 Day(s) | 10 | 16 | Old JIS key | ||
฿ 781.66 | INT BUSHING N | 1 Piece(s) | 6 Day(s) | 10 | 16 | New JIS key | ||
฿ 741.32 | INT BUSHING F | 1 Piece(s) | 6 Day(s) | 10 | 18 | Old JIS key | ||
฿ 781.66 | INT BUSHING N | 1 Piece(s) | 6 Day(s) | 10 | 18 | New JIS key | ||
฿ 741.32 | INT BUSHING F | 1 Piece(s) | 6 Day(s) | 10 | 19 | Old JIS key | ||
฿ 781.66 | INT BUSHING N | 1 Piece(s) | 6 Day(s) | 10 | 19 | New JIS key | ||
฿ 741.32 | INT BUSHING F | 1 Piece(s) | 7 Day(s) | 10 | 20 | Old JIS key | ||
฿ 811.05 | INT BUSHING N | 1 Piece(s) | 3 Day(s) | 10 | 20 | New JIS key |
Loading...
Main Body Material | FC200 | Type | Related Components | Application | Standard |
---|---|---|---|---|---|
Number of Bolt Hole n | 2 | Bolt Size | Hex socket set screw (be special for screw tips) M6X12 | Nominal | 3622 |
O.D.(mm) | 36 | Shaft hole d maximum diameter(mm) | 22 | Bushings Type | X |
How can we improve?
How can we improve?