(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Provides all necessary conditions as flexible shaft fitting.
· 1. Smoothly transmits the power from the shaft.
· 2. Does not transmit the machine vibration or shaft vibration to the other side.
· 3. Does not release any power (thrust) by pushing the shaft from the shaft fitting.
· 4. The rotary shaft can be turned by hand from the outer side while being directly connected.
· 5. The motor can be operated by itself, and inspection can be performed in the rotating direction by removing the fitting element (fitting bolt) and then rotating each of the machine shafts.
· 6. Can easily measure the state of the direct connection (positional relationship of the 2 shafts) with the machinery.
· *A simple structure that provides complete flexibility.
· The structure is comprised of a fitting body, fitting bolt, and rubber bushes which make it extremely easy to attach and remove.
· The rubber bushes are made of polymer materials features elasticity, vibration resistance, and complete flexibility.
· *It is compatible and is required anytime, anywhere.
Part Number |
---|
SCL112 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Transmission Torque Range (N·m) | Max. Rotational Speed Range (r/min) | O.D. A (φ) | Full length L (mm) | Transmission Torque (N·m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Number of Bolt Hole n | Bolt Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,306.21 | INT COUPLING SCL | 1 Piece(s) | 7 Day(s) | 10~Less than 20 | 4001~10000 | 112 | 83 | 15.7 | 6000 | - | - | 4 | M10 |
Loading...
Feature | Shaft hole Unfinished | Main Body Material | S35C | Type | Caster |
---|---|---|---|---|---|
Application | Standard | Operating Temperature Range(°C) | -20::80 |
Please check the type/dimensions/specifications of the part SCL112 in the SNS Flange Shape Flexible Shaft Fitting [SCL] series.
Part Number |
---|
SCL125 |
SCL140 |
SCL160 |
SCL180 |
SCL200 |
SCL280 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Transmission Torque Range (N·m) | Max. Rotational Speed Range (r/min) | O.D. A (φ) | Full length L (mm) | Transmission Torque (N·m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Number of Bolt Hole n | Bolt Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,027.62 | 1 Piece(s) | 7 Day(s) | 20~Less than 50 | 4001~10000 | 125 | 93 | 24.5 | 6000 | - | - | 4 | M12 | ||
฿ 7,112.10 | 1 Piece(s) | 7 Day(s) | 20~Less than 50 | 4001~10000 | 140 | 103 | 49 | 6000 | - | - | 6 | M12 | ||
฿ 9,282.98 | 1 Piece(s) | 7 Day(s) | 100~Less than 500 | 4001~10000 | 160 | 115 | 109.8 | 6000 | - | - | 8 | M12 | ||
฿ 10,343.63 | 1 Piece(s) | 7 Day(s) | 100~Less than 500 | 4001~10000 | 180 | 129 | 156.9 | 5250 | - | - | 8 | M12 | ||
฿ 15,655.34 | 1 Piece(s) | 7 Day(s) | 100~Less than 500 | 4001~10000 | 200 | 146 | 245.1 | 4800 | - | - | 8 | M20 | ||
฿ 57,936.75 | 1 Piece(s) | 7 Day(s) | 500~Less than 1000 | 2001~4000 | 280 | 204 | 980.4 | 3450 | 0.02~0.2 | 0.05 | 8 | M24 |
How can we improve?
How can we improve?