1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SNS Flange Shape Flexible Shaft Fitting [SCL] (Part Number)

INT COUPLING SCL

SNS Flange Shape Flexible Shaft Fitting [SCL]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,112.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Provides all necessary conditions as flexible shaft fitting.
· 1. Smoothly transmits the power from the shaft.
· 2. Does not transmit the machine vibration or shaft vibration to the other side.
· 3. Does not release any power (thrust) by pushing the shaft from the shaft fitting.
· 4. The rotary shaft can be turned by hand from the outer side while being directly connected.
· 5. The motor can be operated by itself, and inspection can be performed in the rotating direction by removing the fitting element (fitting bolt) and then rotating each of the machine shafts.
· 6. Can easily measure the state of the direct connection (positional relationship of the 2 shafts) with the machinery.
· *A simple structure that provides complete flexibility.
· The structure is comprised of a fitting body, fitting bolt, and rubber bushes which make it extremely easy to attach and remove.
· The rubber bushes are made of polymer materials features elasticity, vibration resistance, and complete flexibility.
· *It is compatible and is required anytime, anywhere.

Part Number
SCL560
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTransmission Torque Range
(N·m)
Max. Rotational Speed Range
(r/min)
O.D. A
(φ)
Full length L
(mm)
Transmission Torque
(N·m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Number of Bolt Hole n Bolt Size

฿ 264,524.94

INT COUPLING SCL 1 Piece(s) 82 Day(s) 5000~Less than 100001001~20005603259803.917000.02~0.20.114M30

Loading...

  1. 1

Basic Information

Feature Shaft hole Unfinished Main Body Material S35C Type Caster
Application Standard Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part SCL560 in the SNS Flange Shape Flexible Shaft Fitting [SCL] series.

Products with similar specification

Part Number
SCL125
SCL140
SCL160
SCL180
SCL200
SCL630
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTransmission Torque Range
(N·m)
Max. Rotational Speed Range
(r/min)
O.D. A
(φ)
Full length L
(mm)
Transmission Torque
(N·m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Number of Bolt Hole n Bolt Size

฿ 8,027.62

1 Piece(s) 7 Day(s) 20~Less than 504001~100001259324.56000--4M12

฿ 7,112.10

1 Piece(s) 7 Day(s) 20~Less than 504001~10000140103496000--6M12

฿ 9,282.98

1 Piece(s) 7 Day(s) 100~Less than 5004001~10000160115109.86000--8M12

฿ 10,343.63

1 Piece(s) 7 Day(s) 100~Less than 5004001~10000180129156.95250--8M12

฿ 15,655.34

1 Piece(s) 7 Day(s) 100~Less than 5004001~10000200146245.14800--8M20

฿ 337,892.91

1 Piece(s) 82 Day(s) 10000~Less than 200001001~200063036515686.315000.02~0.20.118M30