1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SNS Flange Type Fixed Bearing Shaft Fitting [SRCL] (SRCL112)

INT COUPLING SRCL

SNS Flange Type Fixed Bearing Shaft Fitting [SRCL] (SRCL112)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Compatible with use in high ranges of circumferential speeds. Standardized in nominal diameters of ø112 to ø355. A forged product that uses S35C as the material

 
Part Number
SRCL112
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTransmission Torque Range
(N·m)
Max. Rotational Speed Range
(r/min)
O.D. A
(φ)
Full length L
(mm)
Transmission Torque
(N·m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Number of Bolt Hole n Bolt Size

฿ 9,523.65

INT COUPLING SRCL 1 Piece(s) 7 Day(s) 1050~Less than 1004001~100001128078.46000--4M10

Loading...

  1. 1

Basic Information

Feature Shaft hole Unfinished Main Body Material S35C Type Caster
Application Standard Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part SRCL112 in the SNS Flange Type Fixed Bearing Shaft Fitting [SRCL] series.

Products with similar specification

Part Number
SRCL125
SRCL140
SRCL160
SRCL180
SRCL200
SRCL224
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTransmission Torque Range
(N·m)
Max. Rotational Speed Range
(r/min)
O.D. A
(φ)
Full length L
(mm)
Transmission Torque
(N·m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Number of Bolt Hole n Bolt Size

฿ 11,453.86

1 Piece(s) 7 Day(s) 10100~Less than 5004001~1000012590117.66000--4M12

฿ 9,908.85

1 Piece(s) 7 Day(s) 10100~Less than 5004001~10000140100245.16000--6M12

฿ 12,469.16

1 Piece(s) 7 Day(s) 10100~Less than 5004001~10000160112490.26000--8M12

฿ 13,529.81

1 Piece(s) 7 Day(s) 10500~Less than 10004001~10000180126686.35700--8M12

฿ 20,142.23

1 Piece(s) 7 Day(s) 10500~Less than 10004001~10000200142980.45200--8M16

฿ 24,389.06

1 Piece(s) 7 Day(s) 101000~Less than 50004001~100002241601372.54700--8M16